1.2.12.1 FCW_Initialize Function

C

void FCW_Initialize( void );

Summary

Initializes given instance of the FCW peripheral.

Description

This function initializes the given instance of the FCW peripheral as configured by the user from within the MHC.

Precondition

None

Parameters

None.

Returns

None.

Example

FCW_Initialize();