1.2.12.18 FCW_BootFlashWriteProtectLock Function

C

void FCW_BootFlashWriteProtectLock( BOOT_FLASH_BANK bootBank )

Summary

Disable Writes to boot Flash Write Protect register

Description

This Function will disable writes to write protect register for the given boot bank. Once locked calling FCW_BootFlashWriteProtectEnable() does not have any effect.

Precondition

None

Parameters

Param Description
bootBank boot flash bank

Returns

None.

Example

FCW_BootFlashWriteProtectLock(BOOT_FLASH_BANK_1);

Remarks

Writes to write protect lock register can be enabled only by Reset.