1.5.23.38 TCCx_CompareCallbackRegister Function
C
/* x = TCC instance number */
void TCCx_CompareCallbackRegister( TCCx_CALLBACK callback, uintptr_t context );
Summary
Registers the function to be called from interrupt.
Description
This function registers the callback function to be called from interrupt.
Precondition
TCCx_CompareInitialize() must have been called first.
Parameters
Param | Description |
---|---|
callback | callback function pointer |
context | Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients) |
Returns
None.
Example
void TCC_Callback_Fn( uintptr_t context );
TCC0_CompareInitialize();
TCC0_CompareCallbackRegister(TCC_Callback_Fn, NULL);
Remarks
Context value can be set to NULL if not required. To disable callback function, pass NULL for the callback parameter.