1.5.23.55 TCCx_CaptureStatusGet Function
C
/* x = TCC instance number */
uint32_t TCCx_CaptureStatusGet( void );
Summary
Reads status capture operation.
Description
This function reads the capture status.
Precondition
TCCx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
Status of capture operation.
Example
uint32_t captureStatus ; TCC0_CaptureInitialize(); TCC0_CaptureStart(); captureStatus = TCC0_CaptureStatusGet();
Remarks
None.