1.27.5.74 FLEXCOM_TWI_SLAVE_ACK_STATUS Enum
C
/* TWI slave mode */ typedef enum { /* Received ACK from I2C master */ FLEXCOM_TWI_SLAVE_ACK_STATUS_RECEIVED_ACK, /* Received NACK from I2C master */ FLEXCOM_TWI_SLAVE_ACK_STATUS_RECEIVED_NAK, }FLEXCOM_TWI_SLAVE_ACK_STATUS;
Summary
Defines the enum for the TWI slave acknowledgement.
Description
Defines the enum for the TWI slave acknowledgement. Enum of this type is returned by the FLEXCOMx_TWI_LastByteAckStatusGet() function.
Remarks
None.