1.27.5.54 FLEXCOM_SPI_CALLBACK Typedef

C

/* SPI master (non-blocking mode) mode */

typedef void (*FLEXCOM_SPI_CALLBACK) (uintptr_t context)

Summary

Defines the data type and function signature for the FLEXCOM SPI peripheral callback function.

Description

This data type defines the function signature for the FLEXCOM SPI peripheral callback function. The FLEXCOM SPI peripheral will call back the client's function with this signature when the FLEXCOM SPI Transfer has completed.

Precondition

FLEXCOMx_SPI_Initialize must have been called for the given FLEXCOM SPI peripheral instance and FLEXCOMx_SPI_CallbackRegister must have been called to set the function to be called. The callback register function must be called before initiating the SPI transfer.

Parameters

Param Description
context Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients).

Returns

None

Example

FLEXCOM0_SPI_CallbackRegister(&APP_SPITransferHandler, NULL);

void APP_SPITransferHandler(uintptr_t context)
{
    //Transfer completed
}

Remarks

None