1.27.5.53 FLEXCOM_SPI_CHIP_SELECT Enum
C
The FLEXCOM_SPI_CHIP_SELECT Enum value may vary based on the device family. Refer to the generated header file for the actual FLEXCOM_SPI_CHIP_SELECT enumerator constants.
Summary
Enumerator constants for SPI hardware chip select
Description
Enumerator constants for SPI hardware chip select
Remarks
These enumerator constants are available in SPI master mode