1.23.2.16 CACHE_COHERENCY Enum

C

typedef enum
{
    /*Set Cache policy to write-through and no write-allocate*/
    CACHE_WRITETHROUGH_NO_WRITEALLOCATE = 0,
    
    /*Set Cache policy to write-through and write-allocate*/
    CACHE_WRITETHROUGH_WRITEALLOCATE = 1,
    
    /*Disables Cache*/
    CACHE_DISABLE = 2,
    
    /* Set Cache policy to write-back and write-allocate */
    CACHE_WRITEBACK_WRITEALLOCATE = 3
    
} CACHE_COHERENCY;

Summary

L1 cache coherency settings.

Description

This enumeration defines the supported system L1 cache coherency settings.

Remarks

Used to read or write cache coherency policy for kseg0.