1.23.2.14 CACHE_DataCacheClean Function
C
void CACHE_DataCacheClean(uint32_t addr, size_t len)
Summary
Write back and invalidate an address range in the data cache.
Description
Write back and invalidate an address range in the data cache.
Parameters
Param | Description |
---|---|
addr | address (aligned to 32-byte boundary) |
len | size of memory block (in number of bytes) |
Returns
None.
Example
CACHE_DataCacheClean(addr, len);
Remarks
None.