1.23.2.10 CACHE_DataCacheLinesPerWayGet Function

C

size_t CACHE_DataCacheLinesPerWayGet(void)

Summary

Returns the number of lines per way in the data cache.

Description

Returns the number of lines per way in the data cache.

Parameters

None.

Returns

size_t - number of ways in the data cache.

Example

size_t dataCacheLinesSize;
dataCacheLinesSize = CACHE_DataCacheLinesPerWayGet();

Remarks

None.