1.23.2.1 CACHE_InstructionCacheSizeGet Function

C

size_t CACHE_InstructionCacheSizeGet(void)

Summary

Returns the total number of bytes in the instruction cache.

Description

Returns the total number of bytes in the instruction cache.

Parameters

None.

Returns

size_t - number of ways in the data cache.

Example

size_t instructionCacheGetSize;
instructionCacheGetSize = CACHE_InstructionCacheSizeGet();

Remarks

None.