1.25.6.72 FLEXCOM_TWI_SLAVE_STATUS_FLAG Enum
C
/* TWI slave with interrupt disabled */ typedef enum { /* Slave Access flag */ FLEXCOM_TWI_SLAVE_STATUS_FLAG_SVACC = FLEX_TWI_SR_SVACC_Msk, /* End of slave access flag */ FLEXCOM_TWI_SLAVE_STATUS_FLAG_EOSACC = FLEX_TWI_SR_EOSACC_Msk, /* TWI transfer direction is read */ FLEXCOM_TWI_SLAVE_STATUS_FLAG_SVREAD = FLEX_TWI_SR_SVREAD_Msk, /* Transmitter is ready */ FLEXCOM_TWI_SLAVE_STATUS_FLAG_TXRDY = FLEX_TWI_SR_TXRDY_Msk, /* Receiver has an unread character */ FLEXCOM_TWI_SLAVE_STATUS_FLAG_RXRDY = FLEX_TWI_SR_RXRDY_Msk, /* NACK received from master */ FLEXCOM_TWI_SLAVE_STATUS_FLAG_NACK = FLEX_TWI_SR_NACK_Msk, /* Stop condtion or start condition with other slave address detected */ FLEXCOM_TWI_SLAVE_STATUS_FLAG_TXCOMP = FLEX_TWI_SR_TXCOMP_Msk, }FLEXCOM_TWI_SLAVE_STATUS_FLAG;
Summary
This enum defines the list of possible TWI slave events
Description
This enum defines the list of possible TWI slave events returned by the FLEXCOMx_TWI_StatusGet API
Remarks
None