1.21.2.24 CAN_TX_RX_MSG_BUFFER Struct

C

typedef struct
{
    /* This is SID portion of the CAN message */
    uint32_t msgSID;
    
    /* This is EID portion of the CAN message */
    uint32_t msgEID;
    
    /* This is the data portion of the CAN message */
    uint8_t msgData[8];
} CAN_TX_RX_MSG_BUFFER;

Summary

CAN Message Buffer structure.

Description

This data structure defines the CAN TX and RX Message Buffer format.

Remarks

None.