1.31.17.57 TCCx_PWM16bitCounterSet Function

C

/* x = TCC instance number */
void TCCx_PWM16bitCounterSet(uint16_t count);

Summary

Sets the counter value of a given TCC instance

Description

This function updates the counter value.

Precondition

TCCx_PWMInitialize function must have been called first for the given channel.

Parameters

Param Description
count counter value

Returns

None

Example

TCC0_PWMInitialize();
TCC0_PWM16bitCounterSet(0x100U);

Remarks

This function waits till sync operation is complete.