1.31.17.42 TCCx_CompareStart Function

C

/* x = TCC instance number */
void TCCx_CompareStart( void );

Summary

Starts the timer for given TCC instance.

Description

This function enables the clock and starts the timer.

Precondition

TCCx_CompareInitialize() function must have been called first.

Parameters

None.

Returns

None.

Example

TCC0_CompareInitialize();
TCC0_CompareStart();

Remarks

None.