1.31.17.65 TCCx_PWM32bitCounterSet Function
C
/* x = TCC instance number */
void TCCx_PWM32bitCounterSet(uint32_t count);
Summary
Sets the counter value of a given TCC instance
Description
This function updates the counter value.
Precondition
TCCx_PWMInitialize function must have been called first for the given channel.
Parameters
Param | Description |
---|---|
count | counter value of the timer |
Returns
None.
Example
TCC0_PWMInitialize();
TCC0_PWM32bitCounterSet(0x100U);
Remarks
None.