1.31.17.30 TCCx_Compare24bitMatchSet Function
C
/* x = TCC instance number */
void TCCx_Compare24bitMatchSet( TCCx_CHANNEL_NUM channel, uint32_t compareValue );
Summary
Writes compare value of the given compare channel
Description
Set compare value of given channel
Precondition
TCCx_CompareInitialize() function must have been called first.
Parameters
Param | Description |
---|---|
channel | compare channel number |
compareValue | value to set for compare channel |
Returns
None.
Example
uint32_t compareValue = 0x100;
TCC0_CompareInitialize();
TCC0_Compare24bitMatchSet(TCC0_CHANNEL0, compareValue);
Remarks
None