1.8.21.6 SYSTICK_TimerPeriodGet Function
C
uint32_t SYSTICK_TimerPeriodGet( void )
Summary
Get the SysTick Load Value
Description
This function returns the SysTick Load value
Precondition
None
Parameters
None.
Returns
32-bit period value.
Example
uint32_t period; period = SYSTICK_TimerPeriodGet();