1.11.3.8 CANx_MessageAcceptanceFilterGet Function

C

uint32_t CANx_MessageAcceptanceFilterGet(uint8_t filterNum) // x - Instance of the CAN peripheral

Summary

Get Message acceptance filter configuration.

Description

This routine gets Message acceptance filter configuration.

Precondition

CANx_Initialize must have been called for the associated CAN instance.

Parameters

Param Description
filterNum Filter number

Returns

Returns Message acceptance filter identifier

Example

uint32_t id;
id = CAN1_MessageAcceptanceFilterGet(0);

Remarks

None.