1.11.3.27 CANFD_TX_MSG_OBJECT Struct

C

typedef struct
{
    /* CANFD Tx message - SID[10:0] and EID[28:11] */
    uint32_t t0;
    
    /* CANFD Tx message - DLC[3:0], IDE[4], RTR[5], BRS[6], FDF[7]
    ESI[8] and SEQ[31:9] */
    uint32_t t1;
    
    /* CANFD Tx message - Transmit Buffer Data Bytes */
    uint8_t data[];
} CANFD_TX_MSG_OBJECT;

Summary

CANFD Transmit Message Object structure.

Description

This data structure defines the CANFD Tx Message Object format.

Remarks

None.