1.11.3.25 CANFD_RX_MSG Struct
C
typedef struct { /* Rx Message ID */ uint32_t *id; /* Rx Message buffer */ uint8_t *buffer; /* Rx Message size */ uint8_t *size; /* Rx Message timestamp */ uint32_t *timestamp; /* Rx Message attribute */ CANFD_MSG_RX_ATTRIBUTE *msgAttr; } CANFD_RX_MSG;
Summary
CANFD RX Message Buffer structure.
Description
This data structure stores RX Message.
Remarks
None.