1.25.12.3 PIT64B_DelayMs Function
C
/* x = PIT64B instance number */
void PIT64Bx_DelayMs(uint32_t ms)
Summary
Delays processing for x milliseconds.
Description
Delays execution by using the PIT64B timer to determine when given number of milliseconds has expired.
Precondition
PIT64B is configured and enabled. The PIT64B interrupt is also enabled.
Parameters
Param | Description |
---|---|
ms | number of milliseconds to delay |
Returns
None.