1.25.12.4 PIT64B_DelayUs Function
C
/* x = PIT64B instance number */
void PIT64Bx_DelayUs(uint32_t ms)
Summary
Delays processing for x microseconds.
Description
Delays execution by using the PIT64B timer to determine when given number of microseconds has expired.
Precondition
PIT64B is configured and enabled. The PIT64B interrupt is also enabled.
Parameters
Param | Description |
---|---|
us | number of microseconds to delay |
Returns
None.