1.24.1.28 ADCHS_FilterxIsReady Function
C
bool ADCHS_FilterxIsReady(void) // x - ADC filter number
Summary
Returns the status of ADC filter
Description
Returns the status of ADC filter
Precondition
ADCHS_Initialize() must have been called first for the associated instance.
Parameters
None
Returns
Returns ADC filter status
Example
if (ADCHS_Filter1IsReady()) { uint16_t filter_data; filter_data = ADCHS_Filter1DataGet(); }
Remarks
None