1.24.1.21 ADCHS_ComparatorxEnable Function
C
void ADCHS_ComparatorxEnable(void) // x - Comparator number
Summary
Enables comparator
Description
Enables comparator
Precondition
ADCHS_Initialize() must have been called first for the associated instance.
Parameters
None
Returns
None
Example
ADCHS_Comparator1Enable();
Remarks
None