1.24.1.34 ADCHS_DMA_STATUS Enum

C

typedef enum
{
    //ADCHS channel 0 Buffer A Full
    ADCHS_DMA_STATUS_RAF0 = (1U << 0U),
    //ADCHS channel 1 Buffer A Full
    ADCHS_DMA_STATUS_RAF1 = (1U << 1U),
    //ADCHS channel 2 Buffer A Full
    ADCHS_DMA_STATUS_RAF2 = (1U << 2U),
    //ADCHS channel 3 Buffer A Full
    ADCHS_DMA_STATUS_RAF3 = (1U << 3U),
    //ADCHS channel 4 Buffer A Full
    ADCHS_DMA_STATUS_RAF4 = (1U << 4U),
    //ADCHS channel 5 Buffer A Full
    ADCHS_DMA_STATUS_RAF5 = (1U << 5U),
    //ADCHS channel 0 Buffer B Full
    ADCHS_DMA_STATUS_RBF0 = (1U << (16U + 0U)),
    //ADCHS channel 1 Buffer B Full
    ADCHS_DMA_STATUS_RBF1 = (1U << (16U + 1U)),
    //ADCHS channel 2 Buffer B Full
    ADCHS_DMA_STATUS_RBF2 = (1U << (16U + 2U)),
    //ADCHS channel 3 Buffer B Full
    ADCHS_DMA_STATUS_RBF3 = (1U << (16U + 3U)),
    //ADCHS channel 4 Buffer B Full
    ADCHS_DMA_STATUS_RBF4 = (1U << (16U + 4U)),
    //ADCHS channel 5 Buffer B Full
    ADCHS_DMA_STATUS_RBF5 = (1U << (16U + 5U)),
    //ADCHS DMA Write Overflow Error
    ADCHS_DMA_STATUS_WROVERR = (1U << 23U)
}ADCHS_DMA_STATUS;

Summary

Identifies ADCHS DMA status

Description

This enumeration identifies ADCHS DMA status. This is passed as an argument in the DMA Callback which is registered using the ADCHS_DMACallbackRegister() API.

Remarks

None.