1.29.27.75 TCCx_PWMPeriodInterruptEnable Function
C
/* x = TCC instance number */
void TCCx_PWMPeriodInterruptEnable(void);
Summary
Enables period interrupt
Description
This function enables period interrupt when counter matches period value while counting UP or when counter matches zero while counting DOWN
Precondition
TCCx_PWMInitialize function must have been called first for the given channel
Parameters
None
Returns
None
Example
TCC0_PWMInitialize(); TCC0_PWMPeriodInterruptEnable();
Remarks
None