1.29.27.21 TCCx_TimerStop Function
C
/* x = TCC instance number */
void TCCx_TimerStop( void );
Summary
Stops the timer for given TCC instance.
Description
This function stops the clock and thus timer.
Precondition
TCCx_TimerInitialize() function must have been called first. Also counter should have been started with TCCx_TimerStart() function call.
Parameters
None.
Returns
None.
Example
TCC0_TimerInitialize(); TCC0_TimerStart(); TCC0_TimerStop();
Remarks
None.