1.28.7.9 GENERIC_TIMER_Start Function

C

void GENERIC_TIMER_Start(void);

Summary

Start the Generic timer.

Description

Start the Generic timer counter. If interrupts are enabled an interrupt will occur every time the configured period is reached.

Precondition

GENERIC_TIMER_Initialize() should be called.

Parameters

None.

Returns

None.