1.28.7.8 GENERIC_TIMER_PeriodSet Function

C

void GENERIC_TIMER_PeriodSet(uint64_t period);

Summary

Set the timer period value.

Description

This function sets the timer period value.

Precondition

None.

Parameters

Param Description
period The period value of generic timer

Returns

None.