1.5.24.2 SDADC_Enable Function
C
void SDADC_Enable( void );
Summary
Enables the SDADC module
Description
This function enables the clock to the SDADC module and starts the peripheral.
Precondition
MCC GUI should be configured with the right values.
Parameters
None.
Returns
None.
Example
SDADC_Initialize(); SDADC_Enable();
Remarks
SDADcx_Initialize() enables the SDADC peripheral. SDADC_Enable/Disable functions are provided for runtime enabling/disabling the peripheral.