1.5.24.9 SDADC_ComparisonWindowSet Function

C

void SDADC_ComparisonWindowSet(int16_t low_threshold, int16_t high_threshold)

Summary

Returns the status of automatic sequence conversion.

Description

This function configures the window threshold values.

Precondition

SDADC_Initialize() function must have been called first for the associated instance.

Parameters

Param Description
low_threshold 16-bit signed value for lower threshold
high_threshold 16-bit signed value for upper threshold

Returns

None

Example

SDADC_Initialize();
SDADC_ComparisonWindowSet(0x1000, 0x3000);

Remarks

This function is valid only if window monitor feature is enabled. 16-bit signed values are written in the register as 24-bit by left shifting by 8 bits.