1.22.22.7 RNG_PrngEnable Function

C

void RNG_PrngEnable (void);

Summary

Enables the PRNG block inside the RNG peripheral

Description

This function triggers PRNG to generate a pseudo-random number using the configured parameters.

Precondition

RNG_Initialize must have been called before using this function.

Parameters

None.

Returns

None.

Example

RNG_PrngEnable();

Remarks

The RNG_PrngDisable() function can be used to stop the PRNG operation.