1.22.22.4 RNG_WaitForTrngCnt Function
C
void RNG_WaitForTrngCnt (void);
Summary
Waits for RNGCNT to reach the number of bits required for the PRNG seed.
Description
This function is used when TRNG generates seed for PRNG. It waits till the number of valid bits in RNGSEEDx registers reaches the Polynomial Length set via MHC UI.
Precondition
RNG_Initialize must have been called before using this function.
Parameters
None.
Returns
None.
Example
RNG_WaitForTrngCnt();
Remarks
None.