1.25.22.3 SMC_CommandWrite Function

C

void SMC_CommandWrite(uint32_t dataAddress, uint8_t command)

Summary

Writes command to the External Bus Interface (EBI) address.

Description

Writes command to the External Bus Interface (EBI) address.

Precondition

None.

Parameters

Param Description
dataAddress External Bus Interface (EBI) address
command command to be sent

Returns

None

Remarks

None.