1.25.22.6 SMC_AddressWrite16 Function

C

void SMC_AddressWrite16(uint32_t dataAddress, uint16_t address)

Summary

Writes 16-bit address to the External Bus Interface (EBI) address.

Description

Writes 16-bit address to the External Bus Interface (EBI) address.

Precondition

None.

Parameters

Param Description
dataAddress External Bus Interface (EBI) address
address address to be sent

Returns

None.

Remarks

None.