1.1.12.5 TIMER32_x_PrescalerSet Function

C

/* x = Timer32 instance number */

void TIMER32_x_PrescalerSet(uint16_t prescale_val)

Summary

Selects the divider value for the clock source for the Timer32 peripheral.

Description

Selects the divider value for the clock source for the Timer32 peripheral. The Clock source is then divided by the value of prescale_val + 1.

Precondition

None

Parameters

Param Description
prescale_val divide value for the Timer32 clock source

Returns

None

Example

TIMER32_0_PrescalerSet(2);

Remarks

None