1.1.12.2 TIMER32_x_Stop Function

C

/* x = Timer32 instance number */

void TIMER32_x_Stop(void)

Summary

Stops the timer counter

Description

Stops (halts) the timer counter

Precondition

TIMER32_x_Initialize() function must have been called

Parameters

None

Returns

None

Example

TIMER32_0_Stop();

Remarks

None