1.19.7.10 EVIC_ExternalInterruptDisable Function

C

void EVIC_ExternalInterruptDisable( EXTERNAL_INT_PIN extIntPin );

Summary

Disables external interrupt on selected external interrupt pins.

Description

This function disables external interrupt on selected external interrupt pins.

Precondition

Iterrupt option for Corresponding pins must be enabled in EVIC manager.

Parameters

Param Description
extIntPin One or multiple external interrupt pins ORed from the enum EXTERNAL_INT_PIN

Returns

None.

Example

// Disable external interrupt for INT1 pin
EVIC_ExternalInterruptDisable(EXTERNAL_INT_1);

Remarks

None.