1.1.1.2 CCT_CaptureChannelxGet Function

C

/* x = CCT capture channel x number */

uint32_t CCT_CaptureChannelxGet( void )

Summary

Returns the free running timer counter value at the time of the channel's capture edge event occured

Description

Returns the free running timer counter value at the time of the channel's capture edge event occured

Precondition

None

Parameters

None

Returns

32-bit free running timer counter value at the time of capture event

Example

uint32_t counterVal = CCT_CaptureChannel0Get();

Remarks

None