1.1.1.14 CCT_FreeRunningTimerGet Function

C

uint32_t CCT_FreeRunningTimerGet( void )

Summary

Returns the current value of the free running timer counter

Description

Returns the current value of the free running timer counter

Precondition

None

Parameters

None

Returns

32-bit free running timer counter value

Example

uint32_t counterVal = CCT_FreeRunningTimerGet();

Remarks

None