1.12.3.20 CANFD_MSG_TX_ATTRIBUTE Enum
C
typedef enum
{
CANFD_MSG_TX_DATA_FRAME = 0,
CANFD_MSG_TX_REMOTE_FRAME
} CANFD_MSG_TX_ATTRIBUTE;
Summary
CANFD Tx Message Attribute for Tx FIFO and Tx Queue.
Description
This data type defines CANFD Message TX Attribute for Data Frame and Remote Frame. Only One attribute need to be passed as parameter value while invoking message transmit function.
Remarks
None.