1.12.3.22 CANFD_FIFO_INTERRUPT_FLAG_MASK Enum
C
typedef enum { /* Receive FIFO Not Empty / Transmit FIFO Not Full Interrupt Mask */ CANFD_FIFO_INTERRUPT_TFNRFNIF_MASK = 0x1, /* Transmit FIFO Half Empty / Receive FIFO Half Full Interrupt Mask */ CANFD_FIFO_INTERRUPT_TFHRFHIF_MASK = 0x2, /* Transmit FIFO Empty / Receive FIFO Full Interrupt Mask */ CANFD_FIFO_INTERRUPT_TFERFFIF_MASK = 0x4, /* Receive FIFO Overflow Interrupt Mask */ CANFD_FIFO_INTERRUPT_RXOVIF_MASK = 0x8, /* Transmit Attempts Exhausted Interrupt Pending Mask */ CANFD_FIFO_INTERRUPT_TXATIF_MASK = 0x10 } CANFD_FIFO_INTERRUPT_FLAG_MASK;
Summary
CANFD FIFO Interrupt Status Flag Mask.
Description
This data type defines the CANFD FIFO Interrupt Status Flag Mask.
Remarks
None.