1.6.25.72 TCCx_PWMInterruptStatusGet Function
C
/* x = TCC instance number */
void TCCx_PWMInterruptStatusGet(void);
Summary
Reads the interrupt flags
Description
This function reads interrupt flags to check which interrupt flag is set
Precondition
TCCx_PWMInitialize function must have been called first for the given channel
Parameters
None
Returns
None
Example
uint32_t interrupt_status; TCC0_PWMInitialize(); interrupt_status = TCC0_PWMInterruptStatusGet();
Remarks
None