1.6.25.77 TCCx_PWMStop Function
C
/* x = TCC instance number */
void TCCx_PWMStop( void );
Summary
Stops PWM generation of given TCC instance
Description
This function stops the counter of associated instance.
Precondition
TCCx_PWMInitialize() function must have been called first for the given instance.
Parameters
None
Returns
None.
Example
TCC0_PWMInitialize();
TCC0_PWMStart();
// Run application
TCC0_PWMStop();
Remarks
Due to synchronization, there is a delay from writing to register until peripheral is stopped. This function waits till sync operation is complete.