1.6.25.36 TCCx_Compare32bitPeriodGet Function
C
/* x = TCC instance number */
uint32_t TCCx_Compare32bitPeriodGet( void );
Summary
Reads the period value of given timer.
Description
This function reads the value of period.
Precondition
TCCx_CompareInitialize() function must have been called first.
Parameters
NoneReturns
Timer's period value.
Example
uint32_t period = 0;
TCC0_CompareInitialize();
period = TCC0_Compare32bitPeriodGet();
Remarks
None.