1.8.18.12 RTT_INTERRUPT_TYPE Enum
C
typedef enum { RTT_PERIODIC, //Periodic interrupt RTT_ALARM // Alarm Interrupt }RTT_INTERRUPT_TYPE;
Summary
Defines the data type for the RTT INTERRUPT TYPE.
Description
This may be used for the interrupt type.
Remarks
None.