1.29.23.31 USART_DATA Enum
C
/* Blocking, non-blocking and ring buffer mode */ typedef enum { USART_DATA_5_BIT = SERCOM_USART_INT_CTRLB_CHSIZE_5_BIT, USART_DATA_6_BIT = SERCOM_USART_INT_CTRLB_CHSIZE_6_BIT, USART_DATA_7_BIT = SERCOM_USART_INT_CTRLB_CHSIZE_7_BIT, USART_DATA_8_BIT = SERCOM_USART_INT_CTRLB_CHSIZE_8_BIT, USART_DATA_9_BIT = SERCOM_USART_INT_CTRLB_CHSIZE_9_BIT, /* Force the compiler to reserve 32-bit memory for each enum */ USART_DATA_INVALID = 0xFFFFFFFFU } USART_DATA;
Summary
Defines the data width types for the USART peripheral
Description
This may be in the SERCOMx_USART_SerialSetup API to change the data width configuration
Remarks
None