1.29.23.75 SERCOM_I2C_TRANSFER_SETUP Struct

C

/* I2C master mode */

typedef struct
{
    /* SERCOM I2C Clock Speed */
    uint32_t clkSpeed;
    
} SERCOM_I2C_TRANSFER_SETUP;

Summary

I2C transfer setup data structure

Description

This data structure defines the I2C transfer setup and is used in the SERCOMx_I2C_TransferSetup API to change the I2C speed at run-time

Remarks

None