1.28.14.4 PIT_DelayUs Function

C

void PIT_DelayUs(uint32_t us);

Summary

Delays processing for x microseconds.

Description

Delays execution by using the PIT timer to determine when given number of microseconds has expired.

Precondition

PIT is configured and enabled. The PIT interrupt is also enabled.

Parameters

Param Description
us number of microseconds to delay

Returns

None.